2019施耐德电气绿色能效全球创新案例挑战赛 (Go Green in the City)

分享你对绿色城市的创意理念 ,来影响整个世界!#WhatsYourBoldIdea

Translate this page

 
2019年大赛报名已截止!30强队伍名单预计将于6月18日公布,敬请期待!
点击以下链接,进行2020年大赛预报名!
 
 

所在地区和比赛时间表

Hi3u5mqrqeh0vr1n0fki

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月14日
 
所在地区的准决赛结果公布时间:
2019年6月18日

指导阶段:
2019年6月17日 - 2019年8月23日

所在地区的决赛:
2019年8月23日
 
所在地区的决赛结果公布时间:
2019年8月26日

Jlewvqsmsbamcrc2pi2h

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月14日
 
所在地区的决赛结果公布时间:
2019年6月18日

指导阶段:
2019年6月17日 - 2019年7月24日
 
所在地区的决赛:
2019年8月12日 - 2019年8月16日

所在地区的决赛:
25 July

Gjb54yprqbgzbentod3l

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日- 2019年6月17日
 
中国区30强结果公布时间:
2019年6月18日

中国区10强结果公布时间:
2019年7月5日

指导阶段:
2019年7月6日 - 2019年8月16日

中国地区的决赛:
2019年8月20日

50iz9qg9reqzwatq2wkl

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月14日

指导阶段和所在地区的决赛:
2019年6月19日 - 2019年8月23日

所在地区的决赛结果公布时间:
2019年8月29日

Opveczqqqie1jmte8jhw

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月10日
 
所在地区的准决赛结果公布时间:
2019年6月15日

指导阶段和所在地区的决赛:
2019年6月17日 - 2019年7月24日

所在地区的决赛结果公布时间:
2019年8月27日

Oybijbr2sigj17ocyjpv

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月10日

指导阶段和所在地区的决赛:
2019年6月17日 - 2019年7月24日

所在地区的决赛结果公布时间:
2019年7月25日 

Akoumfeptjov8a458pfh

申请阶段:
2019年1月2日 - 2019年5月25日

所在地区的准决赛:
2019年5月27日 - 2019年6月10日

指导阶段和所在地区的决赛:
2019年6月17日 - 2019年8月23日

所在地区的决赛结果公布时间:
2019年8月24日

CONGRATULATIONS

TO THE "WOMEN IN ENERGY" PRIZE

IMAGYM
Romania Belén Puglisi & Alejandra Carrillo Di Giacomo - (Spain)

"Imagym represents a new concept of power station based on human energy, which distinguishes itself for being available everywhere and the possibility to be placed near the end user."


CONGRATULATIONS

TO THE REGIONAL FINALIST TEAMS!

SELECT A REGION


 
ASIA PACIFIC REGION

 

Chinquapin
Anna-Gabriella Ozaeta & Yumi Briones - Ateneo de Manila University (Philippines)

"A Rainshine is our bold idea for an all-weather energy solution."

 

EUROPE REGION

 

Charge It Up
Adrienne Roser & Rachel Ramage - University of Leeds (UK)

"Our energy solution uses renewable energy powered portable batteries to provide accessible, affordable, clean and low carbon energy to informal settlements - with case study Khayelitsha, Cape Town."


GREATER CHINA

 

Rising
Tiancheg WANG & Kirsi FAN - The Hong Kong University of Science & Technology (HK) 

"The adjustable elevator counterweight integrated with building water supply and wastewater discharging system supplemented by rainwater harvesting system."

 

GREATER INDIA

 

Aloe E-Cell
Nimisha Varma & Naveen Suman - Rajasthan Technical University (India)

"We are generating AQUEOUS CELL BATTERIES of 1.5V made up of ALOE-VERA which can power all your low drain(eg clock), medium drain(eg Flashlights) and high drain devices(eg camera)."

 

MIDDLE EAST AND AFRICA REGION

 

HEVA
Hossam Ahmed & Fidan Abdullayeva - Middle East Technical University (Turkey)

"A more environmental and safer design for a signal booster is designed by using electricity generated from plants by photosynthesis process by planting a tubular system on the ground near to the roots."

 

NORTH AMERICA

 

SECOND RUNNER UP

Tiger Technologies
Leyla Battista-Channell & Nicole Brown - Auburn University (USA)

"A Smart Energy Recovery Valve. The valve will rely on the flow of gravitationally flowing fluids through pipes to recover electrical energy for the building."

  

FIRST RUNNER UP

The COOP
Anh Doan & Khoi Quach - Northeastern University (USA)

"Re-inventing a waste disposal system to harvest kinetic energy into electricity at skyscrapers – an IoT approach."

 

WINNERS

WellPower
Noah Schochet & Ayushi Sinha - Princeton University (USA)

 "Focusing on African markets, WellPower makes community scale solar-powered water filtration systems and a mobile application that is a 3-sided marketplace connecting water producers and water deliverers."

 

SOUTH AMERICA 

 

NeoPolis
Mirian Maia & Lucas Batista - Universidade Federal de Ouro Preto (Brazil) 

"We think of an application that uses mining data and artificial intelligence based on Schneider software for smart cities to help people get access to organic food near their houses."

 

CONGRATULATIONS

TO THE SEMIFINALIST TEAMS!

查找您的所在地区


 
亚太


 

结果即将公布


欧洲


Charge It Up

Die Gruppe

Gravitate Energy

Greengirls

Imagym

Larissa & Kiran

On the ground

MytholoCE

Team Ener G (T.E.G.)

Warden Machinery


 

中国区十强名单

 

hd小队
“智慧电缆”在泛在物联网中的应用
梁玮轩,孙颖 - 华北电力大学(北京)

Peak Cock
基于上海浦东商务区的未来楼宇设计
潘雨瑶 - 上海交通大学,王晓雯 - 上海交通大学

the light of power
未来智能医疗救助方案
罗飘, 罗子睿 - 华北电力大学(北京)

皮卡丘冲冲冲
离岛微网
(杨晓华,樊肖杰 - 华北电力大学(北京)

rising
A Cross system connection Solution for Energy Saving of Buildings
范星怡,王天成 - Hong Kong University of Science and Technology

 

2 bit
Cooling Method for Future Office Building Base
高洁,陶犇 - Tongji University

Plug city
Residential Energy Storage Solution
LaiWingChin,Nathaniel Ho - Hong Kong Polytechnic University

supergreener
垃圾分类与图像识别技术应用
钟言,李婉婷 - 上海交通大学

巴塞罗那俱乐部
道路智能树净化空气
宋羽欣,张晓华 - 上海海事大学

无见
压力发电及智能楼宇
陈言,张孟轲 - 华北电力大学(北京)

 

 

 

中国区三十强名单

 

hd小队
梁玮轩,孙颖 - 华北电力大学(北京)

Peak Cock
潘雨瑶 - 上海交通大学,王晓雯 - 上海交通大学

the light of power
罗飘, 罗子睿 - 华北电力大学(北京)

皮卡丘冲冲冲
(杨晓华,樊肖杰 - 华北电力大学(北京)

rising
范星怡,王天成 - 香港科技大学

suep gardener
王栋悦,颜昕昱 - 上海电力大学

wind is on
向子涵 - 悉尼大学,徐宝伟 - 重庆大学

2 bit
高洁,陶犇 - 同济大学

Plug city
LaiWingChin,Nathaniel Ho - 香港城市大学

supergreener
钟言,李婉婷 - 上海交通大学

Pika Pika
王文童,许璐 - 青岛科技大学

巴塞罗那俱乐部
宋羽欣,张晓华 - 上海海事大学

无见
陈言,张孟轲 - 华北电力大学(北京)

Hahoe Mask
Julia Han,Taek JungKim - 香港科技大学

摸鱼队
路凯,张瑜 - 同济大学

请多指教
朱鑫杰,向梦诗 - 华北电力大学(北京)

Team Horizon
Crystal LIU,CHEUNG Man Fung - The Hong Kong University of Science and Technology

Visible Green
赖慧敏,王涵 - 香港中文大学(深圳)

tidyup
Cheuk Yan Lee,CHUN Yiu Yau - 香港中文大学

LuckyTeam
葛瑶 - 东南大学,张海瑞 - 天津中德应用技术大学

Cangratulas
徐嵩阳,陈作歌 - 西安交通大学

工厂小队
姚瑶,张龙 - 重庆大学

Team 3.5_Food Waste To Energy
Ngai Nok Yiu, Wing Shun Tai - 香港科技大学

blue team
王嘉豪,曹爽 - 浙江大学

春田花花队
常亮,陈晓华 - 中国科学技术大学

日不落战队
刘阿理,何屿琴 - 西南交通大学

GoF&DoM
张启航,徐昕 - 北京理工大学

CELUers
郭瑶,林序 - 东华大学

Automatic Grid Patroller
邬晔东,王鑫 - 上海应用技术大学

Unusual but wonderful thinking
陈富豪,钱卓誉 - 华北电力大学(北京)

大印度区


Aloe E-Cell

HackoverFlow

Controoper

Demighots

Ecoaura

Greenings

GreenAid

Energy Generedor

Wind Hackers

AvadhOOs

Team Empirical

Disrupt by Design

Solar Conspiracy

Green Light Crew


 

中东和非洲


ENENT

Team Hive

CEYGE

Yooperlite

GREENGY

HEVA

QR TEAM

Blue & Green

Green Zewailians

Agbara

WHR

GREEN MESSIAH

TPC

VoltAmp


北美

PhosphoPOWER Group

Tiger Technologies

Vim

Lighters

WellPower

Ed&Mo

The Coop

南美


Thales of Miletus

OpEnergy

Light On

SpreadElectrical

Sunergia

NeoPolis

e-Coala

ecoGen

Chem Girls

Self-emPOWERment Girls

 

 


Follow "Go Green" on Social Media